IESNA:LM-63-2002
[TEST]P1390103
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5A-840-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 5xLight Square PACKAGE 80CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.15A 137.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13784.0
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 137.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
50.9 46.6 50.9 59.4 67.8 76.3 84.8 93.3 101.8 114.5 131.4 161.1 216.2 267.1 267.1 262.9 275.6 301.0 377.4 682.6 1068.5 1161.7 1047.3 886.1 665.7 542.7 479.1 445.2 428.2 398.6 356.2 258.6 101.8 29.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 50.9 59.4 67.8 76.3 80.6 89.0 93.3 106.0 114.5 135.7 169.6 207.8 212.0 207.8 203.5 216.2 254.4 411.3 606.3 661.4 614.8 547.0 453.7 402.8 381.6 368.9 360.4 343.4 305.3 237.4 114.5 29.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 50.9 55.1 63.6 72.1 76.3 84.8 84.8 93.3 101.8 114.5 123.0 148.4 156.9 152.6 135.7 131.4 135.7 139.9 144.2 161.1 186.6 207.8 241.7 267.1 284.1 296.8 292.6 288.3 254.4 216.2 123.0 29.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 50.9 55.1 63.6 67.8 72.1 80.6 80.6 89.0 93.3 106.0 110.2 131.4 135.7 135.7 123.0 118.7 123.0 123.0 127.2 139.9 161.1 178.1 203.5 229.0 241.7 250.2 250.2 254.4 233.2 203.5 123.0 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 50.9 55.1 59.4 67.8 72.1 76.3 76.3 80.6 84.8 93.3 101.8 114.5 118.7 118.7 110.2 110.2 110.2 110.2 110.2 118.7 131.4 144.2 169.6 186.6 199.3 207.8 207.8 216.2 212.0 190.8 127.2 38.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 46.6 50.9 59.4 63.6 67.8 67.8 67.8 76.3 76.3 84.8 89.0 93.3 97.5 97.5 93.3 97.5 93.3 93.3 93.3 97.5 106.0 114.5 131.4 148.4 152.6 161.1 165.4 182.3 186.6 173.8 127.2 42.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 46.6 50.9 55.1 59.4 63.6 63.6 63.6 67.8 67.8 72.1 76.3 76.3 76.3 80.6 80.6 84.8 80.6 76.3 76.3 76.3 76.3 80.6 93.3 106.0 110.2 114.5 123.0 144.2 165.4 161.1 127.2 46.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 46.6 50.9 55.1 55.1 59.4 59.4 59.4 63.6 63.6 67.8 72.1 72.1 72.1 72.1 72.1 76.3 76.3 72.1 72.1 72.1 72.1 76.3 89.0 101.8 106.0 110.2 118.7 131.4 144.2 139.9 110.2 42.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 46.6 50.9 50.9 55.1 59.4 59.4 59.4 59.4 59.4 63.6 63.6 63.6 63.6 67.8 67.8 67.8 67.8 67.8 67.8 67.8 67.8 72.1 84.8 97.5 101.8 106.0 110.2 118.7 123.0 118.7 93.3 42.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 42.4 46.6 50.9 50.9 55.1 55.1 55.1 55.1 55.1 59.4 59.4 59.4 59.4 59.4 59.4 59.4 63.6 59.4 63.6 63.6 63.6 67.8 76.3 89.0 97.5 101.8 106.0 101.8 97.5 93.3 76.3 38.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 42.4 46.6 46.6 46.6 50.9 50.9 50.9 50.9 50.9 55.1 50.9 50.9 50.9 50.9 50.9 50.9 55.1 55.1 59.4 59.4 59.4 63.6 72.1 84.8 93.3 97.5 97.5 89.0 76.3 72.1 59.4 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 42.4 46.6 46.6 46.6 46.6 46.6 46.6 46.6 46.6 50.9 46.6 46.6 46.6 46.6 46.6 46.6 50.9 50.9 55.1 55.1 55.1 59.4 67.8 76.3 80.6 84.8 80.6 72.1 63.6 59.4 46.6 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 42.4 42.4 42.4 46.6 46.6 46.6 46.6 46.6 46.6 46.6 46.6 46.6 42.4 42.4 42.4 42.4 46.6 42.4 46.6 50.9 55.1 59.4 63.6 67.8 67.8 67.8 63.6 59.4 50.9 42.4 33.9 17.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 38.2 42.4 42.4 42.4 42.4 42.4 42.4 42.4 42.4 42.4 42.4 42.4 38.2 38.2 38.2 38.2 38.2 38.2 42.4 42.4 50.9 55.1 59.4 59.4 55.1 55.1 46.6 42.4 33.9 29.7 17.0 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 38.2 38.2 38.2 42.4 38.2 38.2 38.2 38.2 38.2 38.2 38.2 38.2 33.9 33.9 33.9 33.9 33.9 29.7 33.9 38.2 46.6 50.9 55.1 50.9 42.4 38.2 29.7 25.4 21.2 12.7 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 38.2 38.2 38.2 42.4 38.2 38.2 38.2 38.2 33.9 33.9 33.9 33.9 29.7 29.7 29.7 29.7 29.7 29.7 29.7 33.9 38.2 38.2 42.4 38.2 33.9 29.7 21.2 21.2 17.0 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 38.2 38.2 38.2 38.2 38.2 33.9 33.9 33.9 33.9 33.9 29.7 29.7 25.4 25.4 25.4 25.4 29.7 29.7 29.7 25.4 29.7 25.4 29.7 25.4 21.2 21.2 17.0 12.7 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 33.9 33.9 33.9 38.2 33.9 33.9 33.9 33.9 29.7 29.7 25.4 25.4 21.2 21.2 17.0 21.2 25.4 25.4 25.4 21.2 17.0 12.7 12.7 12.7 12.7 8.5 8.5 8.5 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 33.9 33.9 33.9 33.9 33.9 29.7 29.7 29.7 25.4 25.4 21.2 21.2 17.0 17.0 12.7 17.0 21.2 25.4 21.2 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 33.9 33.9 33.9 33.9 33.9 29.7 29.7 29.7 25.4 21.2 17.0 17.0 12.7 12.7 8.5 12.7 17.0 21.2 17.0 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 33.9 33.9 33.9 33.9 33.9 29.7 29.7 25.4 21.2 21.2 17.0 17.0 12.7 8.5 8.5 8.5 12.7 12.7 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 33.9 33.9 29.7 29.7 29.7 25.4 25.4 25.4 21.2 17.0 12.7 12.7 8.5 4.2 4.2 4.2 4.2 8.5 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 33.9 33.9 29.7 29.7 29.7 25.4 25.4 21.2 17.0 12.7 8.5 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 33.9 33.9 29.7 29.7 29.7 25.4 25.4 21.2 17.0 8.5 8.5 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 33.9 33.9 29.7 29.7 29.7 25.4 25.4 17.0 12.7 8.5 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 29.7 29.7 25.4 25.4 25.4 21.2 21.2 17.0 12.7 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 29.7 29.7 25.4 25.4 25.4 21.2 21.2 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 29.7 29.7 25.4 25.4 25.4 21.2 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 29.7 29.7 25.4 25.4 21.2 21.2 17.0 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 29.7 25.4 21.2 21.2 21.2 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 29.7 25.4 21.2 21.2 17.0 17.0 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 29.7 25.4 21.2 21.2 17.0 17.0 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 29.7 25.4 21.2 21.2 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 25.4 21.2 17.0 17.0 12.7 12.7 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 25.4 21.2 17.0 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 25.4 21.2 17.0 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 25.4 21.2 17.0 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 25.4 21.2 17.0 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 25.4 21.2 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 25.4 21.2 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 25.4 21.2 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 25.4 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 25.4 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 25.4 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 25.4 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 29.7 21.2 17.0 12.7 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 25.4 21.2 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 25.4 21.2 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 25.4 21.2 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 33.9 25.4 21.2 17.0 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 29.7 25.4 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 29.7 25.4 21.2 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 38.2 29.7 25.4 21.2 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 33.9 29.7 25.4 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 42.4 33.9 29.7 25.4 21.2 17.0 8.5 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 38.2 33.9 29.7 21.2 17.0 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 38.2 33.9 29.7 25.4 21.2 12.7 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 42.4 38.2 33.9 29.7 25.4 17.0 12.7 8.5 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 46.6 42.4 38.2 33.9 29.7 21.2 17.0 12.7 8.5 4.2 4.2 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 55.1 46.6 42.4 38.2 33.9 29.7 25.4 21.2 12.7 8.5 8.5 8.5 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 55.1 50.9 46.6 42.4 38.2 33.9 29.7 25.4 17.0 12.7 8.5 8.5 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 59.4 55.1 50.9 46.6 42.4 38.2 33.9 29.7 21.2 17.0 12.7 12.7 8.5 8.5 8.5 4.2 4.2 4.2 4.2 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 59.4 55.1 50.9 46.6 42.4 42.4 38.2 29.7 25.4 17.0 17.0 12.7 12.7 8.5 8.5 8.5 4.2 4.2 4.2 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 55.1 50.9 46.6 46.6 42.4 33.9 29.7 21.2 21.2 17.0 17.0 12.7 12.7 12.7 8.5 8.5 8.5 8.5 8.5 8.5 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 8.5 8.5 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 55.1 50.9 50.9 46.6 42.4 38.2 29.7 25.4 21.2 17.0 17.0 12.7 12.7 12.7 8.5 8.5 8.5 8.5 8.5 8.5 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 8.5 8.5 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 55.1 55.1 50.9 50.9 46.6 42.4 33.9 29.7 25.4 21.2 21.2 17.0 17.0 12.7 12.7 12.7 12.7 12.7 8.5 8.5 4.2 4.2 4.2 4.2 4.2 4.2 4.2 8.5 8.5 8.5 8.5 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 63.6 59.4 55.1 55.1 50.9 50.9 42.4 38.2 29.7 25.4 25.4 21.2 17.0 17.0 17.0 12.7 12.7 12.7 12.7 12.7 12.7 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 12.7 12.7 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 63.6 59.4 59.4 55.1 55.1 50.9 46.6 38.2 33.9 29.7 25.4 25.4 21.2 21.2 17.0 17.0 17.0 17.0 17.0 12.7 12.7 8.5 8.5 8.5 8.5 8.5 8.5 8.5 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 63.6 59.4 59.4 55.1 55.1 55.1 46.6 42.4 33.9 29.7 29.7 25.4 21.2 21.2 17.0 17.0 17.0 17.0 17.0 12.7 12.7 8.5 8.5 8.5 8.5 8.5 8.5 8.5 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 63.6 59.4 59.4 55.1 55.1 55.1 50.9 46.6 38.2 33.9 29.7 29.7 25.4 25.4 21.2 21.2 21.2 21.2 17.0 12.7 12.7 8.5 8.5 8.5 8.5 8.5 8.5 8.5 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 63.6 63.6 63.6 59.4 59.4 59.4 50.9 46.6 42.4 33.9 33.9 29.7 25.4 25.4 21.2 21.2 21.2 21.2 21.2 17.0 17.0 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 63.6 63.6 63.6 59.4 59.4 59.4 55.1 50.9 42.4 38.2 33.9 33.9 29.7 29.7 25.4 25.4 25.4 25.4 21.2 17.0 17.0 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 63.6 63.6 63.6 59.4 59.4 59.4 55.1 50.9 46.6 38.2 33.9 33.9 29.7 29.7 25.4 25.4 25.4 25.4 21.2 17.0 17.0 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 63.6 63.6 63.6 59.4 59.4 59.4 55.1 50.9 46.6 38.2 38.2 33.9 33.9 29.7 29.7 29.7 29.7 25.4 25.4 21.2 17.0 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 63.6 63.6 63.6 59.4 59.4 59.4 59.4 50.9 46.6 42.4 38.2 38.2 33.9 33.9 29.7 29.7 29.7 29.7 25.4 21.2 21.2 17.0 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 59.4 59.4 59.4 59.4 59.4 50.9 46.6 42.4 42.4 38.2 38.2 33.9 33.9 33.9 33.9 29.7 29.7 25.4 21.2 17.0 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 59.4 59.4 59.4 59.4 59.4 50.9 46.6 42.4 42.4 38.2 38.2 33.9 33.9 33.9 33.9 29.7 29.7 25.4 21.2 17.0 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 59.4 59.4 59.4 59.4 59.4 50.9 46.6 42.4 42.4 38.2 38.2 38.2 38.2 38.2 38.2 33.9 33.9 29.7 25.4 21.2 17.0 17.0 17.0 17.0 17.0 17.0 12.7 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 59.4 59.4 59.4 55.1 55.1 50.9 46.6 46.6 46.6 42.4 42.4 38.2 38.2 38.2 42.4 42.4 38.2 33.9 29.7 25.4 21.2 21.2 17.0 17.0 21.2 17.0 17.0 12.7 12.7 12.7 12.7 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 55.1 55.1 55.1 55.1 55.1 50.9 46.6 46.6 46.6 42.4 42.4 42.4 42.4 42.4 42.4 46.6 42.4 33.9 29.7 25.4 21.2 21.2 21.2 21.2 21.2 21.2 17.0 12.7 12.7 8.5 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 55.1 55.1 55.1 50.9 50.9 50.9 46.6 46.6 46.6 42.4 42.4 42.4 42.4 42.4 46.6 50.9 46.6 38.2 33.9 29.7 25.4 25.4 21.2 21.2 25.4 21.2 17.0 12.7 12.7 8.5 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 55.1 55.1 55.1 50.9 50.9 50.9 46.6 46.6 46.6 46.6 46.6 46.6 46.6 46.6 50.9 50.9 50.9 42.4 42.4 42.4 38.2 38.2 33.9 29.7 33.9 29.7 25.4 21.2 17.0 12.7 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 55.1 55.1 55.1 55.1 50.9 50.9 50.9 50.9 50.9 46.6 46.6 50.9 50.9 50.9 50.9 55.1 50.9 50.9 50.9 55.1 55.1 50.9 42.4 42.4 38.2 33.9 29.7 25.4 21.2 12.7 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 59.4 59.4 55.1 55.1 55.1 55.1 55.1 50.9 50.9 50.9 50.9 50.9 50.9 50.9 50.9 50.9 50.9 55.1 55.1 55.1 55.1 59.4 67.8 67.8 59.4 55.1 50.9 46.6 42.4 38.2 33.9 21.2 17.0 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 59.4 59.4 55.1 55.1 55.1 55.1 55.1 50.9 50.9 50.9 50.9 50.9 50.9 50.9 55.1 55.1 55.1 55.1 55.1 55.1 59.4 67.8 80.6 80.6 72.1 63.6 59.4 50.9 46.6 42.4 38.2 25.4 17.0 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 59.4 59.4 55.1 55.1 55.1 59.4 55.1 55.1 55.1 55.1 55.1 55.1 55.1 55.1 59.4 59.4 59.4 59.4 59.4 59.4 63.6 72.1 80.6 84.8 80.6 76.3 72.1 67.8 63.6 55.1 50.9 38.2 25.4 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 59.4 59.4 59.4 59.4 55.1 55.1 59.4 59.4 59.4 59.4 59.4 63.6 63.6 63.6 63.6 67.8 67.8 72.1 76.3 84.8 89.0 89.0 89.0 89.0 80.6 76.3 72.1 67.8 55.1 33.9 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 59.4 59.4 63.6 59.4 59.4 59.4 59.4 59.4 59.4 59.4 59.4 63.6 63.6 67.8 67.8 72.1 72.1 76.3 76.3 84.8 89.0 97.5 101.8 101.8 97.5 93.3 84.8 80.6 67.8 42.4 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 59.4 59.4 59.4 59.4 63.6 59.4 59.4 59.4 63.6 63.6 63.6 63.6 63.6 67.8 67.8 72.1 72.1 76.3 76.3 80.6 80.6 84.8 93.3 106.0 114.5 114.5 110.2 106.0 97.5 93.3 80.6 50.9 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 63.6 63.6 63.6 63.6 67.8 63.6 63.6 63.6 67.8 67.8 67.8 67.8 72.1 76.3 76.3 80.6 80.6 80.6 80.6 84.8 84.8 89.0 101.8 114.5 118.7 123.0 123.0 123.0 123.0 118.7 97.5 50.9 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 63.6 63.6 63.6 67.8 67.8 67.8 67.8 67.8 72.1 76.3 76.3 76.3 76.3 80.6 84.8 89.0 84.8 84.8 84.8 89.0 89.0 93.3 106.0 118.7 127.2 131.4 131.4 139.9 148.4 139.9 118.7 55.1 8.5 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 67.8 67.8 67.8 67.8 72.1 72.1 72.1 72.1 76.3 80.6 80.6 80.6 84.8 89.0 89.0 93.3 93.3 89.0 84.8 89.0 89.0 97.5 114.5 127.2 131.4 135.7 144.2 156.9 169.6 165.4 135.7 55.1 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 67.8 67.8 67.8 72.1 72.1 76.3 76.3 76.3 80.6 84.8 84.8 84.8 89.0 93.3 97.5 101.8 97.5 93.3 89.0 93.3 93.3 101.8 118.7 131.4 135.7 144.2 152.6 173.8 195.0 186.6 152.6 55.1 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 67.8 67.8 72.1 76.3 76.3 80.6 80.6 84.8 89.0 93.3 97.5 101.8 110.2 110.2 110.2 114.5 110.2 110.2 106.0 114.5 127.2 135.7 156.9 169.6 173.8 182.3 186.6 199.3 207.8 190.8 144.2 50.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 72.1 72.1 80.6 80.6 84.8 89.0 93.3 97.5 106.0 110.2 123.0 131.4 127.2 127.2 127.2 123.0 127.2 127.2 135.7 161.1 173.8 195.0 207.8 216.2 220.5 220.5 224.7 220.5 195.0 131.4 50.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 72.1 76.3 80.6 84.8 89.0 93.3 97.5 106.0 114.5 123.0 139.9 148.4 144.2 139.9 135.7 135.7 139.9 144.2 156.9 190.8 207.8 229.0 245.9 254.4 258.6 250.2 245.9 233.2 199.3 123.0 46.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 72.1 76.3 84.8 89.0 93.3 97.5 106.0 114.5 123.0 135.7 156.9 169.6 161.1 152.6 148.4 148.4 156.9 161.1 178.1 224.7 241.7 267.1 284.1 292.6 296.8 284.1 271.4 245.9 203.5 110.2 42.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 76.3 80.6 89.0 93.3 101.8 106.0 118.7 131.4 148.4 178.1 212.0 220.5 216.2 212.0 224.7 284.1 419.8 547.0 627.5 661.4 631.7 504.6 445.2 407.0 385.8 356.2 326.5 284.1 203.5 101.8 42.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 76.3 80.6 89.0 97.5 106.0 114.5 127.2 144.2 169.6 216.2 267.1 271.4 267.1 271.4 301.0 415.5 682.6 928.5 1076.9 1093.9 1021.8 742.0 602.1 517.3 470.6 424.0 377.4 318.0 203.5 93.3 38.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 80.6 84.8 93.3 101.8 114.5 127.2 144.2 182.3 254.4 360.4 436.7 474.9 521.5 602.1 784.4 1246.5 2060.6 2972.2 3226.6 2963.7 2429.5 1912.2 1424.6 1055.7 784.4 602.1 466.4 368.9 203.5 101.8 38.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 80.6 84.8 97.5 106.0 123.0 135.7 161.1 220.5 335.0 504.6 602.1 674.1 771.7 928.5 1267.7 2077.6 3438.6 5015.8 5376.2 4829.3 3837.1 3082.4 2247.2 1594.2 1098.1 780.1 555.4 419.8 199.3 106.0 38.2 4.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 80.6 89.0 101.8 110.2 131.4 165.4 254.4 419.8 657.2 920.1 1144.8 1348.3 1581.5 1891.0 2535.5 4049.1 6156.4 7941.4 8301.8 7729.4 6766.9 6071.6 5206.6 4210.3 2942.5 1785.0 996.4 538.5 220.5 114.5 42.4 4.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 80.6 89.0 101.8 114.5 144.2 190.8 351.9 623.3 979.4 1335.6 1687.5 2018.2 2387.1 2853.5 3807.5 6020.7 8874.2 10866.9 11227.3 10625.3 9692.5 9060.7 8166.1 6826.3 4782.6 2789.9 1433.1 652.9 237.4 123.0 42.4 4.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 80.6 93.3 106.0 118.7 152.6 220.5 445.2 822.5 1301.7 1751.1 2226.0 2692.4 3196.9 3811.7 5075.2 7992.3 11587.7 13792.5 14148.6 13525.4 12622.3 12049.9 11125.6 9438.1 6627.0 3790.5 1874.0 771.7 258.6 131.4 46.6 4.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 80.6 93.3 106.0 123.0 161.1 245.9 538.5 1021.8 1623.9 2166.6 2768.7 3362.3 4002.5 4774.2 6342.9 9963.8 14305.5 16718.0 17074.2 16421.2 15547.8 15039.0 14085.0 12054.1 8467.1 4795.4 2310.8 886.1 275.6 139.9 46.6 4.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 80.6 93.3 110.2 131.4 178.1 322.2 788.6 1441.6 2175.1 2878.9 3544.6 4227.2 4935.3 5944.4 8094.0 12058.4 16463.6 18647.2 19020.3 18558.2 18083.3 17744.1 16510.3 13737.4 9900.2 6063.1 3413.1 1153.3 343.4 144.2 42.4 4.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 67.8 72.1 80.6 97.5 110.2 135.7 195.0 398.6 1034.5 1857.1 2722.0 3591.2 4320.5 5092.2 5868.1 7114.6 9840.9 14148.6 18617.5 20572.1 20966.5 20695.1 20614.5 20444.9 18935.5 15420.6 11329.1 7330.8 4515.5 1420.4 411.3 148.4 42.4 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 67.8 80.6 97.5 114.5 144.2 207.8 474.9 1280.5 2272.6 3269.0 4303.5 5100.6 5961.3 6805.1 8284.8 11587.7 16243.2 20771.4 22497.1 22916.8 22832.0 23150.0 23145.8 21365.0 17103.9 12762.2 8598.6 5622.1 1687.5 479.1 152.6 38.2 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 67.8 80.6 97.5 114.5 148.4 224.7 551.2 1530.6 2692.4 3820.2 5015.8 5876.5 6826.3 7737.9 9455.0 13338.8 18337.7 22929.5 24426.2 24862.9 24968.9 25685.5 25850.9 23790.2 18787.1 14195.3 9866.3 6724.5 1954.6 547.0 156.9 33.9 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 67.8 80.6 97.5 114.5 152.6 245.9 652.9 1768.1 3095.1 4307.8 5490.7 6419.3 7475.0 8539.2 10519.3 14844.0 20563.7 25007.1 26465.6 26855.7 27203.4 28042.9 27856.3 25214.9 20020.9 15234.1 11134.1 7492.0 2226.0 661.4 169.6 38.2 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 63.6 67.8 80.6 97.5 118.7 156.9 271.4 754.7 2005.5 3502.2 4791.1 5965.6 6962.0 8123.7 9344.8 11583.5 16349.2 22789.6 27084.7 28500.8 28852.7 29437.8 30400.3 29861.8 26639.5 21254.8 16277.1 12406.0 8263.6 2497.3 775.9 186.6 38.2 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 59.4 67.8 80.6 97.5 118.7 156.9 292.6 852.2 2242.9 3905.0 5278.7 6440.5 7500.4 8772.4 10146.2 12647.7 17850.1 25015.6 29162.2 30540.2 30845.5 31668.0 32757.7 31863.1 28059.9 22484.3 17315.9 13673.8 9031.1 2764.4 886.1 199.3 42.4 4.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 59.4 67.8 80.6 97.5 118.7 161.1 313.8 954.0 2480.4 4307.8 5762.1 6915.3 8043.1 9421.1 10947.5 13711.9 19355.3 27241.5 31239.8 32575.4 32838.3 33902.5 35115.1 33868.6 29484.5 23718.2 18354.7 14941.5 9798.5 3035.8 1000.6 212.0 42.4 4.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 59.4 67.8 80.6 97.5 118.7 165.4 322.2 1026.1 2645.7 4519.8 5944.4 7093.4 8289.1 9709.4 11333.3 14284.3 20169.3 28140.4 32121.7 33546.3 33983.0 35221.1 36319.2 34873.4 30260.4 24277.8 19219.6 15653.8 10052.9 3336.8 1089.7 212.0 42.4 4.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 59.4 67.8 80.6 97.5 118.7 169.6 326.5 1098.1 2811.1 4736.0 6122.5 7271.5 8535.0 10002.0 11719.2 14852.5 20983.4 29035.0 33003.6 34521.5 35127.8 36535.5 37523.4 35874.0 31036.3 24833.3 20080.3 16366.1 10311.5 3642.1 1178.7 212.0 42.4 4.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 55.1 63.6 76.3 97.5 118.7 169.6 335.0 1170.2 2976.4 4948.0 6304.8 7449.6 8780.9 10290.3 12105.0 15424.9 21797.5 29933.9 33881.3 35492.5 36268.4 37854.1 38723.3 36878.9 31808.0 25392.9 20945.3 17078.4 10565.9 3943.1 1263.5 207.8 42.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 55.1 63.6 76.3 97.5 118.7 173.8 339.2 1242.3 3141.8 5160.0 6482.9 7627.6 9026.8 10578.6 12490.8 15993.0 22611.5 30828.5 34763.2 36463.4 37413.1 39168.5 39927.4 37879.5 32583.9 25948.4 21806.0 17790.7 10820.3 4244.2 1352.5 207.8 42.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 55.1 63.6 76.3 97.5 118.7 169.6 335.0 1199.9 3027.3 4965.0 6309.0 7432.6 8734.3 10231.0 12058.4 15344.3 21666.0 29760.1 33758.3 35314.4 36086.0 37620.9 38430.7 36527.0 31473.0 25176.7 20868.9 16976.7 10523.5 3972.8 1356.8 229.0 42.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 55.1 63.6 76.3 97.5 118.7 165.4 326.5 1157.5 2912.8 4769.9 6139.4 7233.3 8441.7 9879.0 11625.9 14691.4 20716.3 28691.6 32753.5 34161.1 34758.9 36069.1 36938.3 35178.7 30362.1 24405.0 19931.9 16162.6 10231.0 3701.5 1361.0 245.9 42.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 72.1 93.3 114.5 161.1 322.2 1115.1 2794.1 4570.6 5965.6 7038.3 8149.1 9531.4 11193.4 14042.6 19770.8 27618.9 31748.6 33012.1 33427.6 34521.5 35441.6 33826.2 29251.3 23629.1 18990.6 15344.3 9934.2 3430.1 1361.0 267.1 38.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 72.1 93.3 114.5 156.9 313.8 1072.7 2679.6 4375.6 5791.7 6839.0 7856.6 9179.4 10760.9 13389.7 18821.0 26550.4 30743.7 31858.8 32100.5 32969.7 33944.9 32473.6 28140.4 22857.5 18053.6 14530.2 9637.4 3158.7 1365.3 284.1 38.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 72.1 93.3 114.5 152.6 292.6 962.5 2399.8 3985.5 5338.1 6389.6 7343.6 8530.7 9934.2 12253.4 17252.3 24443.2 28687.4 29883.0 30141.7 30820.0 31702.0 30603.8 26783.6 21716.9 16959.7 13385.5 8912.3 2912.8 1233.8 267.1 38.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 72.1 93.3 114.5 148.4 271.4 856.5 2124.2 3595.5 4884.4 5944.4 6830.5 7877.8 9107.4 11121.3 15683.5 22335.9 26631.0 27911.5 28182.8 28670.4 29459.0 28734.0 25422.6 20572.1 15865.8 12240.7 8187.3 2662.7 1098.1 245.9 33.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 72.1 89.0 110.2 144.2 250.2 746.2 1844.4 3201.1 4430.7 5494.9 6317.5 7229.1 8280.6 9985.0 14114.7 20228.7 24574.6 25935.6 26219.7 26520.8 27211.9 26860.0 24065.8 19431.6 14771.9 11095.9 7462.3 2416.8 966.7 229.0 33.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 72.1 89.0 110.2 139.9 229.0 636.0 1564.5 2811.1 3977.1 5045.5 5804.5 6576.1 7453.8 8848.7 12546.0 18121.5 22518.3 23959.8 24260.9 24371.1 24968.9 24990.1 22704.8 18286.8 13678.0 9951.1 6737.2 2166.6 831.0 207.8 29.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 72.1 89.0 106.0 135.7 207.8 538.5 1322.9 2387.1 3417.4 4358.6 5049.8 5770.5 6580.4 7801.5 10977.2 16018.5 20504.3 22162.1 22458.9 22348.7 22560.7 22395.3 20402.5 16463.6 12240.7 8657.9 5664.5 1874.0 708.1 195.0 33.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 72.1 84.8 106.0 127.2 190.8 441.0 1081.2 1967.3 2857.7 3667.5 4299.3 4969.2 5711.2 6750.0 9404.2 13915.4 18494.6 20368.6 20661.2 20326.2 20152.4 19796.2 18100.3 14640.5 10803.3 7364.8 4591.8 1581.5 580.9 182.3 38.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 67.8 84.8 101.8 123.0 169.6 339.2 839.5 1543.3 2293.8 2980.7 3544.6 4163.6 4837.8 5702.7 7835.4 11812.4 16480.6 18570.9 18859.2 18299.5 17744.1 17201.4 15798.0 12813.1 9366.0 6071.6 3519.1 1284.7 457.9 169.6 42.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 67.8 80.6 97.5 114.5 148.4 241.7 597.8 1119.3 1734.1 2289.6 2789.9 3358.0 3964.3 4651.2 6262.4 9709.4 14466.6 16773.2 17057.2 16277.1 15335.8 14602.3 13495.7 10989.9 7928.7 4778.4 2446.4 992.1 330.7 156.9 46.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 67.8 80.6 93.3 110.2 139.9 212.0 487.6 898.9 1394.9 1848.6 2242.9 2692.4 3175.7 3739.6 5020.1 7780.3 11753.1 13902.7 14199.5 13423.6 12456.9 11676.8 10646.5 8590.1 6181.8 3760.8 1980.0 860.7 309.5 148.4 42.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 50.9 59.4 67.8 76.3 89.0 106.0 127.2 182.3 377.4 674.1 1051.5 1407.7 1700.2 2022.4 2391.3 2828.0 3782.0 5851.1 9039.5 11036.5 11341.8 10570.1 9578.0 8747.0 7797.2 6194.5 4435.0 2747.5 1513.7 725.0 288.3 135.7 42.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 55.1 63.6 76.3 84.8 101.8 118.7 152.6 267.1 449.4 708.1 962.5 1153.3 1352.5 1602.7 1912.2 2539.7 3917.7 6321.7 8166.1 8479.9 7716.7 6699.1 5817.2 4948.0 3794.7 2683.9 1729.9 1043.0 589.4 267.1 127.2 38.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 55.1 63.6 72.1 80.6 97.5 106.0 123.0 156.9 229.0 368.9 521.5 606.3 686.9 814.1 1000.6 1297.4 1988.5 3608.2 5295.7 5622.1 4863.2 3820.2 2891.6 2098.8 1394.9 937.0 712.3 576.6 457.9 245.9 114.5 33.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 55.1 63.6 72.1 80.6 93.3 101.8 114.5 135.7 178.1 262.9 368.9 436.7 474.9 538.5 636.0 797.1 1182.9 2145.4 3179.9 3391.9 2955.2 2353.2 1776.5 1318.6 937.0 691.1 568.2 487.6 407.0 254.4 110.2 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.9 46.6 50.9 59.4 67.8 76.3 84.8 93.3 101.8 114.5 131.4 161.1 216.2 267.1 267.1 262.9 275.6 301.0 377.4 682.6 1068.5 1161.7 1047.3 886.1 665.7 542.7 479.1 445.2 428.2 398.6 356.2 258.6 101.8 29.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
